Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA F Connectors

RA (Right Angle) F Connectors for RF

Fairview Microwave RA (Right Angle) F connectors (can also be known as F-Type, Type F) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA F (F-Type, Type F) connectors for RF. Our F right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of F female (jack) connectors RA are available for pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on printed circuit board 75 Ohm F right angle (RA) connector products.

F connector products in this category from Fairview Microwave contain right angle body connection designs with female (jack) gender. Jack (female) right angle (F-Type, Type F) F connector series include 75 Ohm impedance. RA (right angle) F connectors for RF to pcb at 75 Ohm offer surface mount interfaces. Fairview Microwave right angle F to pcb connect category includes solder attachment method. Our F RA connectors provide a quality method for pcb termination. Like our other RF connectors, these Fairview right angle F connector SKUs are in-stock and ship same business day.

F right angle bulkhead connector mount types are also available. Fairview Microwave right angle F bulkhead connector 2.15 GHz maximum frequency are provided in this category. F female (jack) connector RA (sometimes called a F coaxial cable adapter when transitioning from coax to connector interface) are available. Our F right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle F pcb series are built with zinc body. Our RA pcb connector product line has tin plating types. F RF connectors are designed with phosphor bronze contact material. Tin connector contact plating material is what is found for these right angle (RA) F components. Fairview Microwave F connectors ship same business day to destinations worldwide. Not only do these RF connectors with F right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) F connectors and more.