Fairview Microwave RA (Right Angle) BMA connectors (can also be known as OSP, Blind Mate connector type) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA BMA (OSP, Blind Mate connector type) connectors for RF. Our BMA right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of BMA jack or plug (female or male) connectors RA are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm BMA right angle (RA) connector products.
BMA connector products in this category from Fairview Microwave contain right angle body connection designs with jack or plug (female or male) gender. Female or male (jack or plug) right angle (OSP, Blind Mate connector type) BMA connector series include 50 Ohm impedance. RA (right angle) BMA connectors for RF to coax or pcb at 50 Ohm offer rg142, rg402, rg405, surface mount or thru hole interfaces. Fairview Microwave right angle BMA to coax or pcb connect category includes crimp/solder, solder or solder/solder attachment method. Our BMA RA connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview right angle BMA connector SKUs are in-stock and ship same business day.
BMA right angle 2 hole flange connector mount types are also available. Fairview Microwave right angle BMA 2 hole flange connector 12.4, 22 and 6 GHz maximum frequency are provided in this category. BMA jack or plug (female or male) connector RA (sometimes called a BMA coaxial cable adapter when transitioning from coax to connector interface) are available. Our BMA right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with right angle BMA coax or pcb series are built with brass or stainless steel body. Our RA coax or pcb connector product line has gold or tri-metal plating types. BMA RF connectors are designed with beryllium copper or brass contact material. Gold connector contact plating material is what is found for these right angle (RA) BMA components. RA (right angle) BMA slide-on connector coupling method are part of this group. Fairview Microwave slide-on BMA connectors ship same business day to destinations worldwide. Not only do these RF connectors with slide-on coupling BMA right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) BMA connectors and more.