Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 4.3-10 Connectors

RA (Right Angle) 4.3-10 Connectors for RF

Fairview Microwave RA (Right Angle) 4.3-10 connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA 4.3-10 connectors for RF. Our 4.3-10 right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of 4.3-10 male (plug) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm 4.3-10 right angle (RA) connector products.

4.3-10 connector products in this category from Fairview Microwave contain right angle body connection designs with male (plug) gender. Plug (male) right angle 4.3-10 connector series include 50 Ohm impedance. RA (right angle) 4.3-10 connectors for RF to coax at 50 Ohm offer 1/2" spiral superflexible, rg402 or spp-250-llpl interfaces. Fairview Microwave right angle 4.3-10 to coax connect category includes solder/solder attachment method. Our 4.3-10 RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle 4.3-10 connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle 4.3-10 connector 6 GHz maximum frequency are provided in this category. 4.3-10 male (plug) connector RA (sometimes called a 4.3-10 coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) right angle 4.3-10 connectors with -170 or -160 specifications. Our 4.3-10 right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle 4.3-10 coax series are built with brass body. Our RA coax connector product line has tri-metal plating types. 4.3-10 RF connectors are designed with brass contact material. Silver connector contact plating material is what is found for these right angle (RA) 4.3-10 components. Fairview Microwave 4.3-10 connectors ship same business day to destinations worldwide. Not only do these RF connectors with 4.3-10 right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) 4.3-10 connectors and more.