Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

RA 4.1/9.5 Mini DIN Connectors

RA (Right Angle) 4.1/9.5 Mini DIN Connectors for RF

Fairview Microwave RA (Right Angle) 4.1/9.5 Mini DIN connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these RA 4.1/9.5 Mini DIN connectors for RF. Our 4.1/9.5 Mini DIN right angle connector SKUs are in-stock on a continual basis for rapid shipping. This category of 4.1/9.5 Mini DIN male (plug) connectors RA are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm 4.1/9.5 Mini DIN right angle (RA) connector products.

4.1/9.5 Mini DIN connector products in this category from Fairview Microwave contain right angle body connection designs with male (plug) gender. Plug (male) right angle 4.1/9.5 Mini DIN connector series include 50 Ohm impedance. RA (right angle) 4.1/9.5 Mini DIN connectors for RF to coax at 50 Ohm offer spp-250-llpl interfaces. Fairview Microwave right angle 4.1/9.5 Mini DIN to coax connect category includes solder/solder attachment method. Our 4.1/9.5 Mini DIN RA connectors provide a quality method for coax termination. Like our other RF connectors, these Fairview right angle 4.1/9.5 Mini DIN connector SKUs are in-stock and ship same business day.

Fairview Microwave right angle 4.1/9.5 Mini DIN connector 3 and 6 GHz maximum frequency are provided in this category. 4.1/9.5 Mini DIN male (plug) connector RA (sometimes called a 4.1/9.5 Mini DIN coaxial cable adapter when transitioning from coax to connector interface) are available. This connector series selection includes some Low PIM (Low Passive Intermodulation) right angle 4.1/9.5 Mini DIN connectors with -160 specifications. Our 4.1/9.5 Mini DIN right angle connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with right angle 4.1/9.5 Mini DIN coax series are built with brass body. Our RA coax connector product line has nickel or tri-metal plating types. 4.1/9.5 Mini DIN RF connectors are designed with brass contact material. Silver connector contact plating material is what is found for these right angle (RA) 4.1/9.5 Mini DIN components. Fairview Microwave 4.1/9.5 Mini DIN connectors ship same business day to destinations worldwide. Not only do these RF connectors with 4.1/9.5 Mini DIN right angle interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for right angle (RA) 4.1/9.5 Mini DIN connectors and more.