Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

QMA Connectors for RF

Fairview Microwave QMA connectors (can also be known as quick lock or connect/disconnect) ship from our ISO registered facility the same day. Fairview Microwave, Sun Moon Electronics / SM Electronics originally, has been considered an industry leader for providing high quality RF/microwave components since 1992 like these QMA quick locking connect/disconnect connectors for RF. Our connector SKUs are in-stock on a continual basis for rapid shipping. This category female or male (jack or plug) connectors are available for coax interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial 50 Ohm QMA connector products.

QMA connectors in this product line from Fairview Microwave contain connection designs with female or male (jack or plug) gender. The jack or plug quick lock/disconnect RF connector series includes 50 Ohm impedance and offer lmr-200, rg55 or spp-250-llpl coax interfaces. Fairview Microwave QMA to coax connection category includes crimp/solder or solder/solder attachment methods. Like our other high-quality RF/microve and millimeter wave connectors, these Fairview connector SKUs are in-stock and ship same business day.

Fairview Microwave QMA connector series has a 6 GHz maximum frequency and are sometimes called a coaxial cable adapter when transitioning from coax to connector interface. This product selection includes some low PIM (Low Passive Intermodulation) connectors with -150 specifications. Our QMA connector datasheet PDF  of RF specifications with precise CAD drawing, dimensions and other details is located on the product detail pages for download.

Fairview Microwave high-quality connectors for RF with QMA to coax series are built with brass body. Our coax connector product line has tri-metal plating, designed with brass contact material and gold or silver connector contact plating material. QMA quick connect/disconnect connector uses a snap-on coupling method. Fairview Microwave snap-on quick connect / disconnect connectors ship same business day to destinations worldwide./p>

Not only do these RF connectors with snap-on coupling QMA interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for QMA connectors and more.