Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

N Isolators

N isolators from Fairview Microwave are between 17 dB and 20 dB isolation and are rated up to 1,000 Watts. Our N isolators have a minimum frequency range between 135 MHz to 1.7 GHz and a maximum frequency range between 175 MHz to 2.2 GHz. N isolators are stocked and ship the same day.