Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Type N (N-Type) Connectors for RF

Fairview Microwave Type N (N-Type) connectors (can also be known as N-Type, N or Neill) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these Type N/N-Type connectors for RF. Our part numbers are in-stock on a continual basis for rapid shipping. This category of N-Type female or male (jack or plug) connectors are available for coax, field replaceable contact or terminal interface termination type. Contact Fairview Microwave first for expert technical support and knowledgeable sales/customer care to provide answers to your Type N/N-Type product questions.

Type N connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug (female or male) N-Type connectors include 50 Ohm or 75 Ohm impedance. RF to coax, field replaceable contact or terminal at 50 Ohm or 75 Ohm offer .066 inch pin, .100 inch, 0.100 inch, 0.240 inch, 0.400 inch, fm-sr086altn, fm-sr141altn, harbour ll142, harbour ll335, ll142, ll160, ll335i, lmr-195, lmr-200, lmr-240, lmr-400, lmr-400-75, lmr-600, pin, rg14, rg213, rg214, rg223, rg316, rg401, rg402, rg405, rg55, rg58, rg59, rg8, rg9, semflex hp190, semflex la290, slotted contact, solder cup, spo-375, spo-500, spp-250-llpl, spp-375-llpl, spp-500-llpl, stub, tab or threaded pin interfaces. Fairview Microwave Type N to coax, field replaceable contact or terminal connect category includes clamp/non-solder contact, clamp/solder, clamp/solder (captive contact), crimp/crimp, crimp/non-solder contact, crimp/solder, crimp/solder (captive contact), field replaceable, solder, solder/non-solder contact or solder/solder attachment method. Our connectors provide a quality method for coax, field replaceable contact or terminal termination. Like our other RF/microwave and millimeter wave products, these Fairview Type N SKUs are in-stock and ship same business day.

Type N 4 hole panel (flange) mount, 7 hole panel mount (flange), bulkhead or press-in connector types are also available. Fairview Microwave 4 hole flange, 7 hole flange, bulkhead or press-in products provide 1, 3, 6, 8 10.4, 11, 12, 12.4 and 18 GHz maximum frequency in this category. Female or male (jack or plug) connector (sometimes called a Type N coaxial cable adapter when transitioning from coax to interface) are available. This series selection includes some low PIM (Low Passive Intermodulation) with -165, -160 or -150 specifications. Our Type N connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality RF connectors with Type N coax, field replaceable contact or terminal series are built with brass, passivated stainless steel or stainless steel body. Our coax, field replaceable contact or terminal  product line has gold, nickel, passivated, silver or tri-metal plating types. These RF components are designed with beryllium bronze, beryllium copper, brass, copper or phosphor bronze contact material. Gold, gold over nickel, silver contact plating material is what is found for these Type N components. Fairview Microwave N Type connectors ship same business day to destinations worldwide. Not only do these RF connectors ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality components. Contact us for your Type N (N-Type) needs as well as other RF, microwave and millimeter wave components.