Fairview Microwave MMCX connectors (can also be known as Micro-Miniature Coaxial Connector) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these MMCX (Micro-Miniature Coaxial Connector) connectors for RF. Our MMCX connector SKUs are in-stock on a continual basis for rapid shipping. This category of MMCX jack or plug (female or male) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm MMCX connector products.
MMCX connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Female or male (jack or plug) (Micro-Miniature Coaxial Connector) MMCX connector series include 50 Ohm impedance. MMCX connectors for RF to coax or pcb at 50 Ohm offer .100 inch, end launch, rg316, rg405, surface mount or thru hole interfaces. Fairview Microwave MMCX to coax or pcb connect category includes crimp/solder, solder or solder/solder attachment method. Our MMCX connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview MMCX connector SKUs are in-stock and ship same business day.
Fairview Microwave MMCX connector 6 GHz maximum frequency are provided in this category. MMCX jack or plug (female or male) connector (sometimes called a MMCX coaxial cable adapter when transitioning from coax to connector interface) are available. Our MMCX connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with MMCX coax or pcb series are built with brass body. Our coax or pcb connector product line has gold plating types. MMCX RF connectors are designed with beryllium copper or brass contact material. Gold connector contact plating material is what is found for these MMCX components. Fairview Microwave MMCX connectors ship same business day to destinations worldwide. Not only do these RF connectors with MMCX interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for MMCX connectors and more.