Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Connectors for RF

Fairview Microwave MCX connectors (can also be known as Micro Coaxial Connector) ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these MCX (Micro Coaxial Connector) connectors for RF. Our MCX connector SKUs are in-stock on a continual basis for rapid shipping. This category of MCX jack or plug (female or male) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 50 Ohm MCX connector products.

MCX connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Female or male (jack or plug) (Micro Coaxial Connector) MCX connector series include 50 Ohm impedance. MCX connectors for RF to coax or pcb at 50 Ohm offer rg178, rg316, rg405, surface mount or thru hole interfaces. Fairview Microwave MCX to coax or pcb connect category includes crimp/solder or solder attachment method. Our MCX connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview MCX connector SKUs are in-stock and ship same business day.

Fairview Microwave MCX connector 3 and 6 GHz maximum frequency are provided in this category. MCX jack or plug (female or male) connector (sometimes called a MCX coaxial cable adapter when transitioning from coax to connector interface) are available. Our MCX connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.

Fairview Microwave high-quality connectors for RF with MCX coax or pcb series are built with brass body. Our coax or pcb connector product line has gold or gold over nickel plating types. MCX RF connectors are designed with beryllium copper or brass contact material. Gold, gold over nickel connector contact plating material is what is found for these MCX components. Fairview Microwave MCX connectors ship same business day to destinations worldwide. Not only do these RF connectors with MCX interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for MCX connectors and more.