Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA (Blind-Mate) Connectors for RF

Fairview Microwave BMA (blind-mate) connectors (can also be known as OSP) ship from our ISO registered facility the same business day as ordered and are in-stock on a continual basis for rapid shipping. We have been considered an industry leader for providing high quality RF/microwave components since 1992 like these BMA connectors. This category of RF blind-mate components are available for coax, field replaceable contact, printed circuit board (PCB) or terminal interface termination types. Contact Fairview Microwave first for expert technical support and knowledgeable customer service / sales to provide answers to your questions on BMA products or other components.

BMA connectors in this RF category from Fairview Microwave is designed with jack (female) or plug (male) genders. This jack/female or plug/male OSP blind-mate snap-on or slide-on RF connectors series includes 50 Ohm impedance and .012 inch pin, .020 inch pin, .036 inch pin, RG55, RG142, RG178, RG188ds, RG316, RG402, RG405, stub, surface mount or thru hole interfaces. Attachment methods for these high performance BMA components includes crimp/solder, field replaceable, solder, solder/non-solder contact or solder/solder attachment methods. 2 hole panel mount flange, 4 hole pane mount flange, bulkhead or thread-in designs are also available and 2, 12.4, 18 and 22 GHz maximum frequencies are provided in this category. Our BMA (blind-mate/OSP) connector datasheet specifications with dimensions and precise CAD drawings are located on the product pages for download in PDF.

Fairview Microwave high-quality connector series for RF with BMA coaxial, field replaceable contact, PCB or terminal series are built with brass, passivated stainless steel or stainless steel bodies and has gold, nickel or tri-metal plating types. BMA connectors are designed with beryllium copper, brass or bronze contact material and gold contact plating. Being in business since 1992, we have developed a reputation as a industry leading supplier of a large breadth and depth of quality inventory of RF, microwave and millimeter wave connections and other components. For all these reasons and more, Fairview Microwave should be your first source for BMA/blind-mate (OSP) connectors and more.