Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

4.3-10 Connectors for RF

Fairview Microwave 4.3-10 connectors ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992, like with these 4.3-10 connectors for RF. This category of 4.3-10 female or male (jack or plug) connectors are available for coax or terminal interface termination types. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or terminal 4.3-10 products.

4.3-10 connector products in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug series include 50 Ohm impedance connectors for RF to coax or terminal offer 1/2" spiral superflexible, 1/4" spiral superflexible, lmr-240, lmr-400, lmr-600, rg393, rg402, solder cup, spo-375, spp-250-llpl or spp-500-llpl interfaces. Fairview Microwave 4.3-10 to coax or terminal connect category includes clamp/solder, crimp/non-solder contact, crimp/solder, solder or solder/solder attachment method. Like our other RF, microwave and millimeter wave connectors, these Fairview 4.3-10 components are in-stock and ship same business day.

4 hole flange/panel mount RF connector types from Fairview Microwave in this product category have 3 and 6 GHz maximum frequencies. These jack or plug components are sometimes called a 4.3-10 coaxial cable adapter when going from coax. This series selection includes some low PIM (Low Passive Intermodulation) connectors with -170, -165 or -160 specifications. Our 4.3-10 connector datasheet PDF specifications with precise CAD drawing, dimensions and other RF details are located on the product pages for download.

Fairview Microwave high-quality connectors with 4.3-10 to coax or terminal series are built with brass body. Our coax or terminal product line has tri-metal plating types. 4.3-10 interfaces are designed with beryllium copper, brass or phosphor bronze contact material. Gold or silver connector contact plating material is used for these RF components.

Fairview Microwave 4.3-10 connectors ship same business day to destinations worldwide. Not only do these products ship the same day as ordered, so do our other high-quality RF/microwave and mmWave parts. Being in business since 1992 as Fairview Microwave, we have developed a reputation as an industry leader by supplying a large inventory of quality RF, microwave and millimeter wave components and why Fairview Microwave should be your first source for 4.3-10 connectors and more.