Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

10-32 (Microdot) Connectors for RF

Fairview Microwave 10-32 connectors (can also be known as Microdot) ship from our ISO registered facility the same day. Fairview Microwave has been considered an industry leader for providing high quality RF/microwave components since 1992 like these 10-32/Microdot connectors for RF. Our 10-32 products are in-stock on a continual basis for rapid shipping. This category of connectors are available for coax, PCB (Printed Circuit Board) or terminal interface termination types. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial, PCB or terminal 10-32 connector products.

10-32 connectors in this category from Fairview Microwave contain connection designs with female or male (jack or plug) gender. Jack or plug Microdot / 10-32 connector series is 50 Ohm impedance. Our RF to coax, PCB or terminal at 50 Ohm offer 0.100 inch, LMR-100, LMR100A, LMR-100A-FR, LMR-100-FR, rg174, rg178, RG188, RG196, RG316, solder cup or thru hole interfaces. Fairview Microwave 10-32 to coax, PCB or terminal connect category includes clamp/solder, crimp/solder or solder attachment method. Like our other RF connection parts, these Microdot connector components are in-stock and ship same business day.

Bulkhead mount and right angle 10-32 connector types are also available in this series from Fairview Microwave. 2 GHz maximum frequency is provided in this RF category. 10-32 female or male (jack or plug) connectorized items may sometimes called a coaxial cable adapter when transitioning from coax. Our 10-32 connector datasheet PDF specifications with precise CAD drawing(s), dimensions and other RF details are located on the product pages for download.

High-quality RF connectors from Fairview Microwave with 10-32 to coax, printed circuit board or terminal series are built with brass body. Our coax or terminal product line has nickel plating types. 10-32 RF connectors are designed with brass contact material. Gold connector contact plating material is what is found for these components.

Fairview Microwave 10-32 connectors ship same business day to destinations worldwide. Not only do these RF connectors ship same-day, so do other high-quality RF parts. Being in business since 1992 as Fairview Microwave, we have developed a reputation as an industry leading supplier of large inventory of quality RF, microwave and mmWave components. Fairview Microwave should be your first source for 10-32 Microdot connectors and more.