Fairview Microwave 1.0/2.3 connectors ship from our ISO registered facility the same day. Fairview Microwave (Sun Moon Electronics / SM Electronics originally) has been considered an industry leader for providing high quality RF/microwave components since 1992 like these 1.0/2.3 connectors for RF. Our 1.0/2.3 connector SKUs are in-stock on a continual basis for rapid shipping. This category of 1.0/2.3 jack or plug (female or male) connectors are available for coax or pcb interface termination type. Contact Fairview Microwave first for expert technical and knowledgeable sales support to provide answers to your questions on coaxial or printed circuit board 75 Ohm 1.0/2.3 connector products.
1.0/2.3 connector products in this category from Fairview Microwave contain connection designs with jack or plug (female or male) gender. Female or male (jack or plug) 1.0/2.3 connector series include 75 Ohm impedance. 1.0/2.3 connectors for RF to coax or pcb at 75 Ohm offer belden 1855a, belden 735a1, end launch, rg179-ds, rg59, rg6-catv or thru hole interfaces. Fairview Microwave 1.0/2.3 to coax or pcb connect category includes crimp/crimp or solder attachment method. Our 1.0/2.3 connectors provide a quality method for coax or pcb termination. Like our other RF connectors, these Fairview 1.0/2.3 connector SKUs are in-stock and ship same business day.
1.0/2.3 bulkhead connector mount types are also available. Fairview Microwave 1.0/2.3 bulkhead connector 3 and 4 GHz maximum frequency are provided in this category. 1.0/2.3 jack or plug (female or male) connector (sometimes called a 1.0/2.3 coaxial cable adapter when transitioning from coax to connector interface) are available. Our 1.0/2.3 connector datasheet PDF specifications with precise CAD drawing, dimensions and other spec details are located on the product pages for download.
Fairview Microwave high-quality connectors for RF with 1.0/2.3 coax or pcb series are built with brass body. Our coax or pcb connector product line has gold or nickel plating types. 1.0/2.3 RF connectors are designed with beryllium copper or brass contact material. Gold connector contact plating material is what is found for these 1.0/2.3 components. 1.0/2.3 push-on connector coupling method are part of this group. Fairview Microwave push-on 1.0/2.3 connectors ship same business day to destinations worldwide. Not only do these RF connectors with push-on coupling 1.0/2.3 interface ship same-day, so do other high-quality RF components from Fairview. Being in business since 1992 as Fairview Microwave (originally Sun Moon Electronics or SM Electronics for short), we have developed a reputation as a industry leading supplier of large inventory of quality RF, microwave and millimeter wave connectors and other components. Fairview Microwave should be your first source for 1.0/2.3 connectors and more.